Photo is representative
Download
Eaton PowerXL DC1 series Adjustable Frequency Drives, IP20 240V 3PH IN/3PH OUT 10HP, 30A ENH FW
Product Name |
Eaton PowerXL DC1 adjustable frequency drive
|
Catalog Number |
DC1-32030NB-A20CE1
|
UPC |
786687020011
|
Product Length/Depth |
22.1 in
|
Product Height |
13.3 in
|
Product Width |
11.4 in
|
Product Weight |
22.2 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the product or eighteen (18) months from the date of shipment of the product, whichever occurs first. Plus 5 years on capacitor cells.
|
Certifications |
cUL Certified
EN 61800-3 UkrSepro EN 60529 UL Listed EN 61800-5-1 |
Type |
VF drive
|
Frame |
4
|
Rated operational current |
30 A
|