Photo is representative
Download
Eaton DC1 IP20 480V IN/460V OUT 10HP, 18A, RFI ENH FW
Product Name |
Eaton PowerXL DC1 adjustable frequency drive
|
Catalog Number |
DC1-34018FB-A20CE1
|
UPC |
786687019992
|
Product Length/Depth |
10.2 in
|
Product Height |
9.7 in
|
Product Width |
6.5 in
|
Product Weight |
7.1 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the product or eighteen (18) months from the date of shipment of the product, whichever occurs first. Plus 5 years on capacitor cells.
|
Certifications |
cUL Certified
EN 61800-3 UkrSepro EN 60529 UL Listed EN 61800-5-1 |
Type |
VF drive
|
Frame |
3
|
Rated operational current |
18 A
|