Knowledge Search
Download document () of 20
Discontinued

DC1-34030FB-A20N

DC-1 Compact Frequency Inverter, PowerXL DC1, Internal brake chopper, Internal RFI Filter, 480V, LED display, FS4 frame, Modbus RTU, CANopen, Three-phase main, three-phase motor, 20HP, 30A, RS-485

A newer version of this product is available:

General specifications

Product Name
Eaton PowerXL DC1 compact frequency inverter
Catalog Number
DC1-34030FB-A20N
UPC
786685980935
Product Length/Depth
21.5 in
Product Height
13 in
Product Width
11 in
Product Weight
22.45 lb

Product specifications

Brake chopper
Internal brake chopper
Line voltage
480V
HP rating - max
20HP
Phase
Three-phase main, three-phase motor
Protection filtering
Internal RFI Filter
User interface
RS-485
Frame size
4
Input voltage
480 V
Display
LED
Communication
Modbus RTU, CANopen
Current rating - max
30 A
NEMA rating
NEMA 0
Output voltage - max
480 V
Output voltage - min
480 V
Series
PowerXL DC1
Rated operational current
30 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.