Knowledge Search
Download document () of 20

DC1-345D8NB-A20CE1

Eaton PowerXL DC1 series Adjustable frequency drives low voltage, IP20 480V IN/460V OUT 3HP, 5.8A ENH FW

General specifications

Product Name
Eaton PowerXL DC1 adjustable frequency drive
Catalog Number
DC1-345D8NB-A20CE1
UPC
786687019459
Product Length/Depth
10.25 in
Product Height
9 in
Product Width
5.5 in
Product Weight
4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the product or eighteen (18) months from the date of shipment of the product, whichever occurs first. Plus 5 years on capacitor cells.
Certifications
cUL Certified
EN 61800-3
UkrSepro
EN 60529
UL Listed
EN 61800-5-1

Product specifications

Type
VF drive
Frame
2
Rated operational current
5.8 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.