Knowledge Search
Download document () of 20

DG1-34031FB-C21C

Eaton PowerXL DG1 variable frequency drive, 380-500V input 15 kW 20 Hp CT, 3PH, 50/60 Hz, 31A ,output IP21/type 1 enclosure, FR4, LCD display, Internal EMC filter and DC choke EtherNet, RS-485

General specifications

Product Name
Eaton PowerXL DG1 variable frequency drive
Catalog Number
DG1-34031FB-C21C
UPC
786685878805
Product Length/Depth
27 in
Product Height
16.5 in
Product Width
12 in
Product Weight
54 lb
Warranty
Eaton Selling Policy 25-000 generally applies with some exceptions. Drive products come with a standard 24 months from date of shipment and 36 months with Eaton certified start up all inclusive coverage parts labor and travel.
Compliances
RoHS Compliant
C-Tick Compliant
CE Marked
GoST-R
Certifications
EN 61800-5-1
UL 508C
IEC 61508
EN ISO 13849-1
EN 62061
EN 61800-3
cUL Listed
UL Listed

Product specifications

Brake chopper
Brake chopper
Horsepower
20 hp
Phase
Three-phase in, three-phase out
Frequency rating
50-60 Hz
Frame size
4
Keypad
Included
Input voltage
575 V, 525-600 V(-15%, +10%)
Display
LCD graphical
Torque rating
CT
Communication
EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU communication
Enclosure
IP21/type 1
Input output
400 Vac (380-500 Vac)
Protection
Internal EMC filter, DC choke
Output current - max
31 A
Software
Active energy control, quick start wizard
Number of slots
2 expansion slots
Material
Coated board
Power consumption
15 kW

Export product specification