Knowledge Search
Download document () of 20

DG1-34061FN-C21C

Eaton PowerXL DG1 variable frequency drive, 61A 400V input Three-phase mains connection/three-phase motor connection Internal EMC filter Graphic LCD display and keypad , NEMA 1

General specifications

Product Name
Eaton PowerXL DG1 variable frequency drive
Catalog Number
DG1-34061FN-C21C
UPC
786685878812
Product Length/Depth
15 in
Product Height
18.5 in
Product Width
28 in
Product Weight
83 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
CE Marked
C-Tick Compliant
Certifications
UL cULCE IEC/EN 61800-5-1 IEC 61800-5-2 UL 508C IEC 61508 EN 62061 EN ISO 13849-1

Product specifications

Horsepower
20 hp
Phase
Three-phase main, three-phase motor
Protection filtering
Internal EMC filter
Serial interface
RS-485 CANopen
Type
AF drive
Frequency rating
50-60 Hz
Frame size
4
Input voltage
400 V
Display
LCD graphical
Torque rating
50 hp constant torque
NEMA rating
NEMA 1, IP21
Output current - max
61 A
Software
Quick start wizard advanced PS tool
Number of slots
2 expansion slots
Power consumption
1500 W
Electromagnetic compatibility filter
EMC Filter
Internal DC choke
Yes
Conformal coated boards
Yes
User interface
Graphical Keypad
High overload (CT) amps
61 A
High overload (CT) kW
30 kW
High overload (CT) hp
40 hp
Low overload (VT) amps
72 A
Low overload (VT) kW
37 kW
Low overload (VT) hp
50 hp
Input voltage range
380 - 500 V
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
100
Communications onboard
EtherNet/IP, Modbus TCP, RS-485: Modbus RTU, BACnet MS/TP
Motor control modes
Frequency, Speed, Open-loop speed, Open-loop torque
Motor type
Inductio, PM (IPM & SPM)

Export product specification