Knowledge Search
Download document () of 20

DG1-34105FN-C21C

Eaton PowerXL DG1 variable frequency drive, 380-500V input 55 kW 75 Hp CT 3PH 50/60 Hz 105A output IP21/type 1 enclosure FR6 LCD Internal EMC filter and DC choke EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU ports 2 exp slots

General specifications

Product Name
Eaton PowerXL DG1 variable frequency drive
Catalog Number
DG1-34105FN-C21C
UPC
786685878881
Product Length/Depth
43 in
Product Height
19.5 in
Product Width
18 in
Product Weight
80 lb
Warranty
Eaton Selling Policy 25-000 generally applies with some exceptions. Drive products come with a standard 24 months from date of shipment and 36 months with Eaton certified start up all inclusive coverage parts labor and travel.
Compliances
C-Tick Compliant
RoHS Compliant
CE Marked
GoST-R
Certifications
EN 61800-5-1
UL 508C
EN ISO 13849-1
IEC 61508
EN 62061
EN 61800-3
cUL Listed
UL Listed

Product specifications

Brake chopper
No brake chopper
Horsepower
75 hp
Phase
Three-phase in, three-phase out
Frequency rating
50-60 Hz
Frame size
6
Keypad
Included
Input voltage
400 V, 380-500 V(-15%, +10%)
Display
LCD graphical
Torque rating
CT
Communication
EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU communication
Enclosure
IP21/type 1
Input output
460 Vac (380-500 Vac, -15%, +10%)
Protection
Internal EMC filter, DC choke
Output current - max
105 A
Software
Active energy control, quick start wizard
Number of slots
2 expansion slots
Material
Coated board
Power consumption
55 kW
Electromagnetic compatibility filter
EMC Filter
Internal DC choke
Yes
Conformal coated boards
Yes
User interface
Graphical Keypad
High overload (CT) amps
105 A
High overload (CT) kW
55 kW
High overload (CT) hp
75 hp
Low overload (VT) amps
140 A
Low overload (VT) kW
75 kW
Low overload (VT) hp
100 hp
Input voltage range
380 - 500 V
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
175
Communications onboard
EtherNet/IP, Modbus TCP, RS-485: Modbus RTU, BACnet MS/TP
Motor control modes
Frequency, Speed, Open-loop speed, Open-loop torque
Motor type
Inductio, PM (IPM & SPM)

Export product specification