Knowledge Search
Download document () of 20

DG1-34140FB-C54C

Eaton PowerXL DG1 variable frequency drive, 380-500V input 75 kW 100 Hp CT 3PH 50/60 Hz 140A output IP54/type 12 FR6 LCD Internal EMC filter and DC choke EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU ports 2 exp slots Brake chopper

General specifications

Product Name
Eaton PowerXL DG1 variable frequency drive
Catalog Number
DG1-34140FB-C54C
UPC
786685900681
Product Length/Depth
38.2 in
Product Height
15 in
Product Width
15 in
Product Weight
160 lb
Warranty
Eaton Selling Policy 25-000 generally applies with some exceptions. Drive products come with a standard 24 months from date of shipment and 36 months with Eaton certified start up all inclusive coverage parts labor and travel.
Compliances
GoST-R
C-Tick Compliant
CE Marked
RoHS Compliant
Certifications
cUL Listed
UL Listed
UL 508C
EN ISO 13849-1
EN 62061
IEC 61508

Product specifications

Brake chopper
Brake chopper
Horsepower
100 hp
Phase
Three-phase in, three-phase out
Frequency rating
50-60 Hz
Frame size
6
Keypad
Included
Input voltage
400 V, 380-500 V(-15%, +10%)
Display
LCD graphical
Torque rating
CT
Communication
EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU communication
Enclosure
IP54/type 12
Protection
Internal EMC filter, DC choke
Output current - max
140 A
Software
Active energy control, quick start wizard
Number of slots
2 expansion slots
Material
Coated board
Power consumption
75 kW
Electromagnetic compatibility filter
EMC Filter
Internal DC choke
Yes
Conformal coated boards
Yes
User interface
Graphical Keypad
High overload (CT) amps
140 A
High overload (CT) kW
75 kW
High overload (CT) hp
100 hp
Low overload (VT) amps
170 A
Low overload (VT) kW
90 kW
Low overload (VT) hp
125 hp
Input voltage range
380 - 500 V
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
200
Communications onboard
EtherNet/IP, Modbus TCP, RS-485: Modbus RTU, BACnet MS/TP
Motor control modes
Frequency, Speed, Open-loop speed, Open-loop torque
Motor type
Inductio, PM (IPM & SPM)

Export product specification