Knowledge Search
Download document () of 20

DG1-345D6EB-C20C

Eaton PowerXL DG1 variable frequency drive, 380-500V input 2.2 kW 3 Hp CT 3PH 50/60 Hz 5.6A output IP20 enclosure FR0 LCD display Internal EMC filter EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU ports 2 expansion slots Brake chopper

General specifications

Product Name
Eaton PowerXL DG1 variable frequency drive
Catalog Number
DG1-345D6EB-C20C
UPC
786687034766
Product Length/Depth
13.75 in
Product Height
10.5 in
Product Width
8.5 in
Product Weight
6.57 lb
Warranty
Eaton Selling Policy 25-000 generally applies with some exceptions. Drive products come with a standard 24 months from date of shipment and 36 months with Eaton certified start up all inclusive coverage parts labor and travel.
Compliances
CE Marked
GoST-R
C-Tick Compliant
RoHS Compliant
Certifications
UL 508C
EN 61800-3
UL Listed
EN 62061
IEC 61508
EN 61800-5-1
EN ISO 13849-1
cUL Listed

Product specifications

Brake chopper
Brake chopper
Horsepower
3 hp
Phase
Three-phase in, three-phase out
Frequency rating
50-60 Hz
Frame size
0
Keypad
Included
Input voltage
460 V, 380-500 V(-15%, +10%)
Display
LCD graphical
Torque rating
CT
Communication
EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU communication
Enclosure
IP20
Input output
460 Vac (380-500 Vac, -15%, +10%)
Protection
Internal EMC filter
Output current - max
5.6 A
Software
Active energy control, quick start wizard
Number of slots
2 expansion slots
Material
Coated board
Power consumption
2.2 kW
Electromagnetic compatibility filter
EMC Filter
Internal DC choke
None
Conformal coated boards
Yes
User interface
Graphical Keypad
High overload (CT) amps
5.6 A
High overload (CT) kW
2.2 kW
High overload (CT) hp
3 hp
Low overload (VT) amps
7.6 A
Low overload (VT) kW
3 kW
Low overload (VT) hp
5 hp
Input voltage range
380 - 500 V
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
15
Communications onboard
EtherNet/IP, Modbus TCP, RS-485: Modbus RTU, BACnet MS/TP
Motor control modes
Frequency, Speed, Open-loop speed, Open-loop torque
Motor type
Inductio, PM (IPM & SPM)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.