Photo is representative
Download
Eaton PowerXL Series DG1 Drive, 480V FR1 , N1, 7.5HP (12A) VT W/ BC.
Product Name |
Eaton PowerXL DG1 variable frequency drive
|
Catalog Number |
DG1-349D0FB-C21C
|
UPC |
786685878782
|
Product Length/Depth |
28 in
|
Product Height |
16.8 in
|
Product Width |
14.7 in
|
Product Weight |
17 lb
|
Compliances |
Contact Manufacturer
|
Certifications |
Contact Manufacturer
|
Horsepower |
7.50 hp
|
Frame size |
1
|
Electromagnetic compatibility filter |
EMC Filter
|
Internal DC choke |
Yes
|
Conformal coated boards |
Yes
|
User interface |
Graphical Keypad
|
High overload (CT) amps |
9 A
|
High overload (CT) kW |
4 kW
|
High overload (CT) hp |
5.6 hp
|
Low overload (VT) amps |
12 A
|
Low overload (VT) kW |
5.5 kW
|
Low overload (VT) hp |
7.5 hp
|
Input voltage range |
380 - 500 V
|
Input frequency range |
50 - 60 Hz
|
Output frequency range |
0 - 400 Hz
|
Max overload |
110% for 1 minute
|
Recommended fuse size |
15
|
Communications onboard |
EtherNet/IP, Modbus TCP, RS-485: Modbus RTU, BACnet MS/TP
|
Motor control modes |
Frequency, Speed, Open-loop speed, Open-loop torque
|
Motor type |
Inductio, PM (IPM & SPM)
|