Knowledge Search
Download document () of 20

DG1-35062FN-C54C

Eaton PowerXL DG1 VFD, 525-600V 3PH 50/60 Hz input 45KW,60HP,62A CT,55KW,75HP,80A VT ,IP54/type 12 FR4 LCD display Internal EMC filter and DC choke EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU

General specifications

Product Name
Eaton PowerXL DG1 variable frequency drive
Catalog Number
DG1-35062FN-C54C
UPC
786685975368
Product Length/Depth
27.5 in
Product Height
16.5 in
Product Width
15 in
Product Weight
67 lb
Warranty
Eaton Selling Policy 25-000 generally applies with some exceptions. Drive products come with a standard 24 months from date of shipment and 36 months with Eaton certified start up all inclusive coverage parts labor and travel.
Compliances
RoHS Compliant
CE Marked
C-Tick Compliant
GoST-R
Certifications
cUL Listed
UL Listed
UL 508C
EN ISO 13849-1
EN 62061
IEC 61508

Product specifications

Brake chopper
No brake chopper
Horsepower
60 hp
Phase
Three-phase in, three-phase out
Protection filtering
Internal EMC filter and DC choke
Special features
Coated boards
Frequency rating
50-60 Hz
Frame size
5
4
Keypad
Included
Input voltage
575 V, 525-600 V(-15%, +10%)
Display
LCD graphical
Torque rating
CT
Communication
EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU communication
Enclosure
IP54/type 12
Protection
Internal EMC filter, DC choke
Output current - max
62 A
Software
Active energy control, quick start wizard
Number of slots
2 expansion slots
Material
Coated board
Power consumption
45 kW
Electromagnetic compatibility filter
EMC Filter
Internal DC choke
Yes
Conformal coated boards
Yes
User interface
Graphical Keypad
High overload (CT) amps
62 A
High overload (CT) kW
45 kW
High overload (CT) hp
60 hp
Low overload (VT) amps
80 A
Low overload (VT) kW
55 kW
Low overload (VT) hp
75 hp
Input voltage range
525 - 600 V
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
100
Communications onboard
EtherNet/IP, Modbus TCP, RS-485: Modbus RTU, BACnet MS/TP
Motor control modes
Frequency, Speed, Open-loop speed, Open-loop torque
Motor type
Inductio, PM (IPM & SPM)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.