Knowledge Search
Download document () of 20

DH1-34023DN-C21C

Eaton PowerXL DH1 VFD,23A,15 HP,11 kW,380 - 480 Vac,KEYPAD,No EMC Filter,DC Choke,No Brake Chopper,IP21

General specifications

Product Name
Eaton PowerXL DH1 variable frequency drive
Catalog Number
DH1-34023DN-C21C
UPC
786678007847
Product Length/Depth
21 in
Product Height
14 in
Product Width
10 in
Product Weight
26.04 lb
Warranty
Eaton Selling Policy 25-000 generally applies with some exceptions. Drive products come with a standard 24 months from date of shipment and 36 months with Eaton certified start up all inclusive coverage parts labor and travel.
Compliances
GoST-R
CE Marked
RoHS Compliant
C-Tick Compliant
Certifications
cUL Listed
EN ISO 13849-1
IEC 61508
EN 62061
UL Listed
UL 508C

Product specifications

Extended I/O card
BACnet MSTP/IP
Modification
DC choke
Amperage Rating
23A
Horsepower
15 hp
Voltage rating
480 V
Keypad
Included
Display
LCD graphical
Options
Without EMC filter
Communication
Modbus RTU/TCP
Rating
IP21
Power consumption
11 kW
Series
DH1
Electromagnetic compatibility filter
None
Internal DC choke
Yes
Conformal coated boards
Yes
User interface
Graphical Keypad
Low overload (VT) amps
23A
Low overload (VT) kW
11 kW
Low overload (VT) hp
15 HP
Input voltage range
380 - 480 Vac
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
30A
Relay outputs
3
Communications onboard
BACnet/IP, Modbus TCP, Modbus RTU, BACnet MS/TP
Communication interface
PROFIBUS-DP
Motor control modes
Frequency Control, Speed Control, Open Loop Speed Control, Open Loop Torque Control
Motor type
Induction

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.