Knowledge Search
Download document () of 20

DH261FWK

Eaton Heavy duty single-throw fused safety switch, Corrosion resistant, 30 A, N4X, Grade 316 stainless steel, Class H, Fusible without neutral, Two-pole, Two-wire, 600 V, Max Hp: 7.5, 10 hp/15 hp (1PH @480,600 V TD/600 Vdc), #14-#2 Cu/Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH261FWK
UPC
782113205588
Product Length/Depth
20 in
Product Height
8.5 in
Product Width
9.5 in
Product Weight
21 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed

Physical Attributes

Enclosure
NEMA 4X
Enclosure material
316 stainless steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Two-pole
Number of wires
2
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
30A
HP rating - max
7.5, 10 hp/15 hp (1PH @480,600 V TD/600 Vdc)
NEMA rating
NEMA 4X (Stainless)
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.