Knowledge Search
Download document () of 20

DH262UGK

Eaton Heavy duty single-throw non-fused safety switch, Single-throw, 60 A, NEMA 1, Painted steel, Non-Fusible, Two-pole, Two-wire, 10 at 240 Vac TD 1 Ph, 20 at 480 Vac TD 1 Ph, 25 at 600 Vac TD 1 Ph, 25 at 600 Vdc

General specifications

Product Name
Eaton heavy duty non-fusible safety switch
Catalog Number
DH262UGK
UPC
782114858844
Product Length/Depth
9.89 in
Product Height
15.81 in
Product Width
8.81 in
Product Weight
17 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed

Physical Attributes

Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse configuration
Non-fusible
Number of poles
Two-pole
Number of wires
2
Type
Single-throw

Performance Ratings

Amperage Rating
60 A
HP rating - max
10 at 240 Vac TD 1 Ph, 20 at 480 Vac TD 1 Ph, 25 at 600 Vac TD 1 Ph, 25 at 600 Vdc
NEMA rating
NEMA 1
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Non-Fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.