Knowledge Search
Download document () of 20

DH263UWK316

Eaton heavy duty single-throw non-fused safety switch, Single-throw, 100A, NEMA 4X, 316 Stainless steel, Non-fusible, 2-pole, Three-wire

General specifications

Product Name
Eaton heavy duty non-fusible safety switch
Catalog Number
DH263UWK316
UPC
786689385675
Product Length/Depth
25.5 in
Product Height
9 in
Product Width
13.5 in
Product Weight
24.5 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL 98

Physical Attributes

Enclosure
NEMA 4X
Enclosure material
316 stainless steel
Fuse configuration
Non-fusible
Number of poles
Two-pole
Number of wires
Three-wire
Type
Single-throw

Performance Ratings

Amperage Rating
100A
NEMA rating
NEMA 4X
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Non-Fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.