Knowledge Search
Download document () of 20

DH314UWKW

Eaton heavy duty single-throw non-fused safety switch, 1000VAC, 200A/3P NF, N4X StainlessSwitch

General specifications

Product Name
Eaton heavy duty non-fusible safety switch
Catalog Number
DH314UWKW
UPC
786689723811
Product Length/Depth
11.5 in
Product Height
34.38 in
Product Width
16 in
Product Weight
55 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Catalog Notes
HEAVY DUY SAFETY SWITCH (HDSS)

Physical Attributes

Enclosure
NEMA 4X
Fuse configuration
NON-FUSIBLE
Number of poles
Three-pole
Switch type
Single throw
Switch type 2
Heavy duty
Type
Enhanced visible blade

Performance Ratings

Amperage Rating
200A
NEMA rating
NEMA 4X
Protection
Non-fusible
Voltage - max
1000V
Voltage rating
1000 V

Miscellaneous

Application
HEAVY COMMERCIAL AND INDUSTRIAL
Product Category
HEAVY DUTY, NON FUSED

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.