Knowledge Search
Download document () of 20

DH325FGK

Eaton Enhanced visible blade single-throw safety switch, 400 A, NEMA 1, Painted steel, Class H, Three-pole, Three-wire, 240 V, Max Hp: 50, 125/ 50 hp (3PH @Std, TD/250 Vdc), (2)#1/0-(2)300 kcmil or (1)#1/0-(1)750 kcmil Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH325FGK
UPC
782113207049
Product Length/Depth
7.27 in
Product Height
44.74 in
Product Width
23.08 in
Product Weight
120 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a Neutral Kit installed

Physical Attributes

Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
400A
HP rating - max
50, 125/ 50 hp (3PH @Std, TD/250 Vdc)
NEMA rating
NEMA 1
Voltage rating
240V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.