Knowledge Search
Download document () of 20

DH328NWK

Eaton Enhanced visible blade single-throw safety switch, Corrosion resistant, 1200 A, NEMA 4X, 304 stainless steel, Class L, Fusible with neutral, Three-pole, Four-wire, 240 V, (4)#1/0-(4)750 kcmil Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH328NWK
UPC
782116120963
Product Length/Depth
19.99 in
Product Height
73.77 in
Product Width
41.46 in
Product Weight
510 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Enclosure
NEMA 4X
Enclosure material
304 stainless steel
Fuse class provision
Class L
Fuse configuration
Fusible with neutral
Number of poles
Three-pole
Number of wires
4
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
1200A
NEMA rating
NEMA 4X (Stainless)
Voltage rating
240V

Miscellaneous

Product Category
Heavy Duty, Fusible with neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.