Knowledge Search
Download document () of 20

DH361FGK-CSA

Eaton HD Safety Sw,single throw,3p/600Vac/30A,fused w/o neutral, class H fuse clips,NEMA 1 enclosure,CSA certified

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH361FGK-CSA
UPC
786685223032
Product Length/Depth
16.5 in
Product Height
8.5 in
Product Width
12.7 in
Product Weight
18 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
CSA Certified
Catalog Notes
Suitable for service entrance use with a Neutral Kit installed

Physical Attributes

Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch
Wire size
#14-2 AWG Cu/Al

Performance Ratings

Amperage Rating
30A
HP rating - max
7.5, 10/ 15, 20 hp (1/3PH @480, 600 V)
NEMA rating
NEMA 1
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.