Knowledge Search
Download document () of 20

DH361FWK316

Eaton heavy duty single-throw fused safety switch, Heavy Duty Safety Switch, Single-Throw, 30A, 600V, 3P, 3W, Fusible without neutral, NEMA 4X, Grade 316SS, Class H fuses

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH361FWK316
UPC
782114687307
Product Length/Depth
10.22 in
Product Height
19.08 in
Product Width
8.76 in
Product Weight
0.01 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed

Physical Attributes

Enclosure
NEMA 4X
Enclosure material
316 stainless steel
Fuse class provision
Class H fuses
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Single-Throw

Performance Ratings

Amperage Rating
30A
HP rating - max
7.5 at 480 Vac TD 1 Ph, 10 at 600 Vac TD 1 Ph, 15 at 480 Vac TD 3 Ph, 20 at 600 Vac TD 3 Ph
NEMA rating
NEMA 4X (Stainless)
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.