Knowledge Search
Download document () of 20

DH361URK

Eaton Heavy duty single-throw non-fused safety switch, Single-throw, 30 A, NEMA 3R, Painted galvanized steel, Non-Fusible, Three-pole, 5 at 250 Vdc, Three-wire, 7.5 at 480 Vac TD 1 Ph, 10 at 600 Vac TD 1 Ph, 10 at 240 Vac TD 3 Ph

General specifications

Product Name
Eaton heavy duty non-fusible safety switch
Catalog Number
DH361URK
UPC
782113205519
Product Length/Depth
9.89 in
Product Height
15.81 in
Product Width
8.87 in
Product Weight
16 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed

Physical Attributes

Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse configuration
Non-fusible
Number of poles
Three-pole
Number of wires
3
Type
Single-throw

Performance Ratings

Amperage Rating
30A
HP rating - max
7.5 at 480 Vac TD 1 Ph, 10 at 600 Vac TD 1 Ph, 10 at 240 Vac TD 3 Ph, 20 at 480 Vac TD 3 Ph, 30 at 600 Vac TD 3 Ph, 5 at 250 Vdc
NEMA rating
NEMA 3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Non-Fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.