Knowledge Search
Download document () of 20

DH362FGK-CSA

Eaton Heavy duty single-throw fused safety switch, 60 A, NEMA 1, Painted steel, Class H, Fusible without neutral, Three-pole, Three-wire, 600 V, Max Hp: 20, 25/ 30, 50 hp (1/3PH @480, 600 V), #14-#2 Cu/Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH362FGK-CSA
UPC
786685223049
Product Length/Depth
16.5 in
Product Height
8.5 in
Product Width
9.5 in
Product Weight
10 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
CSA Certified
UL Listed

Physical Attributes

Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch
Wire size
#14-2 AWG Cu/Al

Performance Ratings

Amperage Rating
60A
HP rating - max
20, 25/ 30, 50 hp (1/3PH @480, 600 V)
NEMA rating
NEMA 1
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.