Knowledge Search
Download document () of 20

DH363NDKW

Eaton HD Safety Sw,single throw, 3p/600Vac/100A,fused w/neutral, class H fuse clips,NEMA12/3R enclosure,viewing window

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH363NDKW
UPC
782114022672
Product Length/Depth
25.5 in
Product Height
8 in
Product Width
13.25 in
Product Weight
30 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For 2-pole applications; use outside poles of 3-pole switch. Can be field modified to meetNEMA 3R rainproof requirements when a factory provided drain hole is opened.

Physical Attributes

Enclosure
NEMA 12, NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible with neutral
Number of poles
Three-pole
Number of wires
4
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
100A
HP rating - max
30, 40/ 60, 75 hp (1/3PH @480, 600 V)
NEMA rating
NEMA 12/3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible with neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.