Knowledge Search
Download document () of 20

DH363NRK

Eaton Enhanced visible blade single-throw safety switch, 100 A, NEMA 3R, Painted galvanized steel, Class H, Fusible with neutral, Three-pole, Four-wire, 600 V, Max Hp: 30, 40/ 60, 75 hp (1/3PH @480, 600 V), #14-#1/0 Cu/Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH363NRK
UPC
782113206493
Product Length/Depth
22.5 in
Product Height
8.5 in
Product Width
12.75 in
Product Weight
22 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible with neutral
Number of poles
Three-pole
Number of wires
4
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
100A
HP rating - max
30, 40/ 60, 75 hp (1/3PH @480, 600 V)
NEMA rating
NEMA 3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible with neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.