Knowledge Search
Download document () of 20

DH363UGK

Eaton Heavy duty single-throw non-fused safety switch, Single-throw, 100 A, NEMA 1, Painted steel, Non-Fusible, Three-pole, Three-wire, 20 at 240 Vac TD 1 Ph, 40 at 480 Vac TD 1 Ph, 50 at 600 Vac TD 1 Ph, 40 at 240 Vac TD 3 Ph

General specifications

Product Name
Eaton heavy duty non-fusible safety switch
Catalog Number
DH363UGK
UPC
782113206455
Product Length/Depth
9.89 in
Product Height
21.68 in
Product Width
11.84 in
Product Weight
20 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed

Physical Attributes

Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse configuration
Non-fusible
Number of poles
Three-pole
Number of wires
3
Type
Single-throw

Performance Ratings

Amperage Rating
100A
HP rating - max
20 at 240 Vac TD 1 Ph, 40 at 480 Vac TD 1 Ph, 50 at 600 Vac TD 1 Ph, 40 at 240 Vac TD 3 Ph, 75 at 480 Vac TD 3 Ph, 100 at 600 Vac TD 3 Ph, 20 at 250 Vdc
NEMA rating
NEMA 1
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Non-Fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.