Knowledge Search
Download document () of 20

DH365FRK

Eaton Enhanced visible blade single-throw safety switch, 400 A, NEMA 3R, Painted galvanized steel, Class H, Three-pole, Three-wire, 600 V, Max Hp: 250, 350 hp (3PH @480/600 V), (2)#1/0-(2)300 kcmil; or (1)#1/0-(1)750 kcmil Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH365FRK
UPC
782113207216
Product Length/Depth
45.5 in
Product Height
10.25 in
Product Width
24.38 in
Product Weight
105.8 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a Neutral Kit installed

Physical Attributes

Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
400A
HP rating - max
250, 350 hp (3PH @480/600 V)
NEMA rating
NEMA 3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.