Knowledge Search
Download document () of 20

DH365NWK

Eaton Enhanced visible blade single-throw safety switch, 400 A, NEMA 4X, 304 stainless steel, Class H, Neutral, Three-pole, Four-wire, 600 V, Max Hp: 250, 350 hp (3PH @480/600 V), (2)#1/0-(2)300 kcmil; or (1)#1/0-(1)750 kcmil Cu/Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH365NWK
UPC
782114357415
Product Length/Depth
57 in
Product Height
11 in
Product Width
27 in
Product Weight
135 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Enclosure
NEMA 4X
Enclosure material
304 stainless steel
Fuse class provision
Class H
Fuse configuration
Fusible with neutral
Number of poles
Three-pole
Number of wires
4
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
400A
HP rating - max
250, 350 hp (3PH @480/600 V)
NEMA rating
NEMA 4X (Stainless)
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible with neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.