Knowledge Search
Download document () of 20

DH365UWKW

Eaton Heavy duty single-throw non-fused safety switch, Single-throw, 400 A, Stainless steel, Non-Fusible, Three-pole, Three-wire, 125 at 240 Vac TD 3 Ph, 250 at 480 Vac TD 3 Ph, 350 at 600 Vac TD 3 Ph, 50 at 250 Vdc, NEMA 4X

General specifications

Product Name
Eaton heavy duty non-fusible safety switch
Catalog Number
DH365UWKW
UPC
782114357477
Product Length/Depth
12.63 in
Product Height
57.63 in
Product Width
23 in
Product Weight
167 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed. For 2-pole applications; use outside poles of 3-pole switch

Physical Attributes

Enclosure
NEMA 4X
Enclosure material
Stainless steel
Fuse configuration
Non-fusible
Number of poles
Three-pole
Number of wires
3
Type
Enhanced visible blade

Performance Ratings

Amperage Rating
400A
HP rating - max
125 at 240 Vac TD 3 Ph, 250 at 480 Vac TD 3 Ph, 350 at 600 Vac TD 3 Ph, 50 at 250 Vdc
NEMA rating
NEMA 4X
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Non-Fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.