Knowledge Search
Download document () of 20

DILM32-01(24V60HZ)

Eaton XT IEC large contactor, 32A,24 Vac, 60 Hz, 1NC, 32A, Frame C, 45 mm, 60 Hz, 2, 5/ 10, 10, 20, 25 (1/3PH @120, 240/208, 240, 480, 600 V), Three-pole, Screw terminals, Full voltage non-reversing miniature contactor, 15 kW

General specifications

Product Name
Eaton XT IEC large contactor
Catalog Number
DILM32-01(24V60HZ)
EAN
4015082772833
Product Length/Depth
1.8 in
Product Height
3.3 in
Product Width
3.8 in
Product Weight
0.92 lb
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
EN 60947
UL Listed
IEC 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
Product Type
Large contactors

Product specifications

Amperage Rating
32A
HP rating - max
2, 5/ 10, 10, 20, 25 (1/3PH @120,240/208,240,480,600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing miniature contactor
Frequency rating
60 Hz
Frame size
45 mm
Terminals
Screw terminals
Coil
24 Vac 60 Hz
Coil voltage
24 Vac, 60 Hz
Contact configuration
1 NC
Continuous ampere rating
32 A
Series
XT IEC
Operation
Non-reversing
Power consumption
15 kW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.