Knowledge Search
Download document () of 20

DR1-2248-15

Eaton Line Reactor, 248 A, 100 hp, NEMA 1, R1 Line side reactor, 0.05mH, 5% Impedance, Line and load reactor, 230 V

General specifications

Product Name
Eaton line reactor
Catalog Number
DR1-2248-15
UPC
786680168499
Product Length/Depth
18.4 in
Product Height
24 in
Product Width
17 in
Product Weight
84 lb
Certifications
UL Listed

Product specifications

Amperage Rating
248A
Special features
0.05mH, 5% Impedance
Voltage rating
230 V
NEMA rating
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.