Knowledge Search
Download document () of 20

DR1-42D1-15

Eaton Line Reactor, 2.10 A, NEMA 1, R1 Line side reactor, 18mH, 5% Impedance, Line and load reactor, 480 V

General specifications

Product Name
Eaton line reactor
Catalog Number
DR1-42D1-15
UPC
786680172137
Product Length/Depth
6 in
Product Height
8 in
Product Width
8 in
Product Weight
8.7 lb
Certifications
UL Listed

Product specifications

Amperage Rating
2.10A
Special features
18mH, 5% Impedance
Voltage rating
480 V
NEMA rating
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.