Knowledge Search
Download document () of 20

DR2-2160-13

Eaton Load Reactor, 160 A, NEMA 1, R2 Load side reactor, 0.075mH, 3% Impedance, Line and load reactor, 230 V

General specifications

Product Name
Eaton load reactor
Catalog Number
DR2-2160-13
UPC
786680171604
Product Length/Depth
13 in
Product Height
13 in
Product Width
13 in
Product Weight
59 lb
Certifications
UL Listed

Product specifications

Amperage Rating
160A
Special features
0.075mH, 3% Impedance
Voltage rating
230 V
NEMA rating
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.