Knowledge Search
Download document () of 20

DS125H2CS

Eaton CH Loadcenter and Breaker Accessories - Conduit Hub,Clamshell pack,Conduit hub,NEMA 3R,H2 style hub,CH,1.25 in,Quantity: 6

General specifications

Product Name
Eaton CH conduit/plate hub
Catalog Number
DS125H2CS
UPC
786685315980
Product Length/Depth
4.6 in
Product Height
2 in
Product Width
4 in
Product Weight
0.5 lb
Warranty
Limited lifetime
Certifications
UL Listed

Product specifications

Special features
Clamshell pack
Type
Conduit/plate hub
Main circuit breaker
CH
Enclosure
NEMA 3R
Hub type
H2 style hub
Quantity
6
Size
1.25 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com