Eaton DS7 soft start controller, 10 second ramp, one start per hour, 300% CL at 40°C, XTOB040DC1 rec XTOB overload, C440 A1A045SAX rec C440 overload, 40 A, 10 hp at 200 V, 10 hp at 230 V, 30 hp at 460 V, HFD3150L max breaker
Product Name |
Eaton DS7 soft start controller
|
Catalog Number |
DS6-34DSX041N0-N
|
UPC |
786685313641
|
Product Length/Depth |
5.47 in
|
Product Height |
6.89 in
|
Product Width |
3.66 in
|
Product Weight |
4 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
C-Tick Compliant
CE Marked |
Certifications |
UL Listed
IEC 60947-4-2 EN 60947-4-2 CSA Certified |
Catalog Notes |
XTOB040DC1 recommended XTOB overload, C440A1A045SAX recommended C440 overload
|
Amperage Rating |
40A
|
Phase |
Two-phase
|
Type |
10 second ramp, one start per hour, 300% current limit at 40°C
|
Fuse size |
150 A class RK5 max
|
Circuit breaker type |
HFD3150L
|
Rating |
10 hp at 200 V, 10 hp at 230 V, 30 hp at 460 V
|