Knowledge Search
Download document () of 20
Discontinued

DS6-34DSX161N0-N

DS6 soft start controller, 16 second ramp, one start per hour, 300% CL at 40°C, XTOB160LC1 rec XTOB overload, C440A1A005SAX rec C440 overload, 156A, 50 hp at 200V, 60 hp at 230V, 125 hp at 460V, HLD3450 max breaker, 500A Class RK5 max fuse

A newer version of this product is available:

General specifications

Product Name
Eaton DS7 soft start controller
Catalog Number
DS6-34DSX161N0-N
UPC
786685313702
Product Length/Depth
5.47 in
Product Height
6.89 in
Product Width
3.66 in
Product Weight
4.03 lb
Compliances
CE Marked
C-Tick Compliant
Certifications
IEC 60947-4-2
CSA Certified
UL Listed
EN 60947-4-2
Catalog Notes
XTOB160LC1 recommended XTOB overload, C440A1A005SAX recommended C440 overload

Product specifications

Amperage Rating
156A
Phase
Two-phase
Type
16 second ramp, one start per hour, 300% current limit at 40°C
Fuse size
500 A class RK5 max
Circuit breaker type
HLD3450
Rating
50 hp at 200 V, 60 hp at 230 V, 125 hp at 460 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.