Photo is representative
Download
Eaton DS7 soft start controller, Frames 3 and 4, 135 A, 100 hp, 480 V, 24 Vac/Vdc, Internal bypass, IP20, HKD3350 circuit breaker, 500 A class RK5 max fuse, Generation 7 series
Product Name |
Eaton DS7 soft start controller
|
Catalog Number |
DS7-340SX135N0-N
|
UPC |
786685856766
|
Product Length/Depth |
8.5 in
|
Product Height |
7.36 in
|
Product Width |
4.17 in
|
Product Weight |
4 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
C-Tick Compliant
CE Marked |
Certifications |
CSA Certified
IEC 60947-4-2 EN 60947-4-2 UL Listed |
Catalog Notes |
No internal radio interference suppression filters
|
Bypass |
Internal
|
Control voltage |
24 Vac/Vdc
|
Horsepower |
100 hp
|
Phase |
Three-phase mains supply voltage
|
Type |
Soft start controller
|
Voltage rating |
480 V
|
Fuse size |
500 A class RK5 max
|
Circuit breaker type |
HKD3350
|
Frame size |
3
4 |
Environmental rating |
IP20
|
Series |
Generation 7
|
Rated operational current |
135 A
|