Knowledge Search
Download document () of 20

DS7-342SX032N0-N

Eaton DS7 soft start controller, 23 second ramp, one start per hour, 300% current limit at 40°C, 32 A, 5 hp at 200 V, 10 hp at 230 V, 20 hp at 480 V, HFD3070 max breaker, 50 A Class RK5 max fuse

General specifications

Product Name
Eaton DS7 soft start controller
Catalog Number
DS7-342SX032N0-N
UPC
786685457703
Product Length/Depth
7 in
Product Height
2.5 in
Product Width
5.5 in
Product Weight
1.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer

Product specifications

Amperage Rating
32A
Type
23 second ramp, one start per hour, 300% current limit at 40°C
Fuse size
50 A class RK5 max
Circuit breaker type
HFD3070
Rating
5 hp at 200 V, 10 hp at 230 V, 20 hp at 480 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.