Photo is representative
Download
Eaton PowerXL DG1 softstart board (SOFTWARE, CABLE, MANUAL)
Product Name |
Eaton PowerXL DG1 software kit
|
Catalog Number |
DXG-ACC-SOFTWARE
|
UPC |
786685929675
|
Product Length/Depth |
6.5 in
|
Product Height |
2.2 in
|
Product Width |
5.4 in
|
Product Weight |
0.65 lb
|
Compliances |
Contact Manufacturer
|
Certifications |
Contact Manufacturer
|
Special features |
Used with DG1 Drives
|
Type |
Software Kit
|
Frame size |
2
1 3 4 5 6 7 8 |