Knowledge Search
Download document () of 20

DXG-SPR-FR7CBBR

Eaton DG1 capacitor busbar kit right, FR7

General specifications

Product Name
Eaton DG1 capacitor busbar kit right
Catalog Number
DXG-SPR-FR7CBBR
UPC
786689320768
Product Length/Depth
1.18110236 in
Product Height
2.16535433 in
Product Width
3.58267717 in
Product Weight
0.1764 lb
Certifications
UL Listed

Product specifications

Frame size
7

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.