Knowledge Search
Download document () of 20

DXH-ACC-SOFTWARE

Eaton PowerXL DH1 software kit, General Purpose Drive, VFD Accessory, Software kit (software, cable, manual)

General specifications

Product Name
Eaton PowerXL DH1 software kit
Catalog Number
DXH-ACC-SOFTWARE
UPC
786689041762
Product Length/Depth
6.5 in
Product Height
2.2 in
Product Width
5.4 in
Product Weight
0.65 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Used with
Software kit
Special features
Used with DG1 Drives

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.