Knowledge Search
Download document () of 20

E-Z1016-8389K

Eaton Crouse-Hinds series Cam-Lok J Series E-Z1016 plug, Up to 400A continuous, 2/0-4/0 AWG, Red, Double set screw, Brass contacts, Female, Thermoplastic elastomer (TPE), Single packaged unit, Non-vulcanized, 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E-Z1016 plug
Catalog Number
E-Z1016-8389K
UPC
662275868671
Product Length/Depth
7.26 in
Product Height
1.49 in
Product Width
1.49 in
Product Weight
0.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Cable size
2/0-4/0 AWG
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Material
Thermoplastic elastomer (TPE)
Type
Non-vulcanized
Connection type
Double set screw
Gender
Female
Color
Red
Contact material
Brass
Special features
Single packaged unit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.