Knowledge Search
Download document () of 20

E1016-1706

Eaton Crouse-Hinds series Cam-Lok J Series E1016 insulated receptacle, Up to 400A continuous, 1/0-4/0 AWG, Blue, Double set screw, Male, Thermoplastic elastomer (TPE), 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 insulated receptacle
Catalog Number
E1016-1706
UPC
662275128997
Product Length/Depth
4.25 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Cable size
1/0-4/0 AWG
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Material
Thermoplastic elastomer (TPE)
Connection type
Double set screw
Gender
Male
Color
Blue

Export product specification