Knowledge Search
Download document () of 20

E2KEM3400W

Eaton E2 mining complete molded case circuit breaker, K-frame, E2KEM, Complete breaker, Thermal-magnetic LSI trip type, 200-1500A trip rating, Three-pole, 400A, 1000 Vac, 14 kAIC at 1000 Vac, Without terminals, Mining

General specifications

Product Name
Eaton E2 mining complete molded case circuit breaker
Catalog Number
E2KEM3400W
UPC
782114345252
Product Length/Depth
4.1 in
Product Height
5.5 in
Product Width
5.5 in
Product Weight
11.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
IEC Rated
CSA Certified

Product specifications

Amperage Rating
400 A
Voltage rating
1000 V AC
Trip Type
T270
Circuit breaker type
E2KEM
Circuit breaker frame type
Complete breaker
Magnetic trip range
200-1500A
Terminals
Without terminals
Frame
K
Class
Mining
Interrupt rating
14 kAIC at 1000 Vac
Number of poles
Three-pole
Trip rating
200-1500 A
Type
E2 mining

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.