Knowledge Search
Download document () of 20

E2LW3300W

Eaton E2 mining complete molded case circuit breaker, L-frame, E2LW, Complete breaker, Interchangeable thermal-magnetic trip type, 1500-3000A trip rating, Three-pole, 300A, 1200 Vac, 10 kAIC at 1200 Vac, Without terminals, Mining

General specifications

Product Name
Eaton E2 mining complete molded case circuit breaker
Catalog Number
E2LW3300W
UPC
786685886985
Product Length/Depth
13 in
Product Height
7 in
Product Width
10 in
Product Weight
25 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed

Product specifications

Amperage Rating
300 A
Voltage rating
1200 Vac
Trip Type
T207
Circuit breaker type
E2LW
Circuit breaker frame type
Complete breaker
Magnetic trip range
1500-3000A
Terminals
Without terminals
Frame
L
Class
Mining
Interrupt rating
10 kAIC at 1200 Vac
Number of poles
Three-pole
Trip rating
1500-3000 A

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.