Knowledge Search
Download document () of 20

E34EB2-2X

E34, 30.5 mm, Corrosion Resistant, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Momentary, Extended, Red actuator, 2NO, Black bezel, Plastic actuator

General specifications

Product Name
Eaton E34 pushbutton
Catalog Number
E34EB2-2X
UPC
782114890547
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Warranty
1 year
Compliances
CE Marked
FDA 3-A
Certifications
UL Listed
CSA Certified
Product Type
Pushbutton

Product specifications

Type
30.5 mm, Corrosion Resistant
Actuator color
Red
Bezel
Black
Actuator material
Plastic
Actuator
Extended
Operating mode
Momentary
Contact configuration
2 NO
Illumination
Non-illuminated
Series
E34
Rating
NEMA 12
NEMA 3
NEMA 4X
NEMA 4
NEMA 13
NEMA 3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.