Knowledge Search
Download document () of 20
We make what matters work*

E34EB2

Eaton E34 pushbutton E34, 30.5 mm, Square Multifunction, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Momentary, Extended, Red actuator

General specifications

Product Name
Eaton E34 pushbutton
Catalog Number
E34EB2
UPC
782113702278
Product Length/Depth
1.9 in
Product Height
2.3 in
Product Width
1.9 in
Product Weight
0.25 lb
Warranty
1 year
Compliances
CE Marked
FDA 3-A
Certifications
CSA Certified
UL Listed
Product Type
Pushbutton

Product specifications

Type
30.5 mm, Square Multifunction
Actuator color
Red
Actuator
Extended
Operating mode
Momentary
Illumination
Non-illuminated
Series
E34
Rating
NEMA 12
NEMA 13
NEMA 4
NEMA 3R
NEMA 4X
NEMA 3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.