Knowledge Search
Download document () of 20

E51ALP2

Eaton E51 Series, Limit Switch, Modular Inductive Photoelectric Sensor, Right Angle, Sensor dist 8 In., 500 mA max AC/DC, NO or NC, 500 mA AC/DC SS Output, Screw Terminals, 20–264 Vac/dc input, Latching short circuit, Diffuse Reflective

General specifications

Product Name
Eaton E51 NEMA limit switch photoelectric sensor
Catalog Number
E51ALP2
UPC
782113129921
Product Length/Depth
1.54 in
Product Height
4.89 in
Product Width
1.82 in
Product Weight
0.975 lb
Warranty
3 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Contact Rating
1.0A Solid State Output
Enclosure material
Head: plastic
Receptacle and body: die cast zinc
Operating mode
Thru-beam
Connection
Screw terminal
Contact configuration
L1 switched, NO/NC
Sensor type
Through beam
Switch type
Photoelectric
Input voltage
120 Vac
LED indicator
Output status (for both outputs): red
Protection
Latching short circuit
Maximum AC current
1 A
Maximum DC current
500 mA
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.