Knowledge Search
Download document () of 20

E51SAL

Eaton E51 NEMA limit switch inductive proximity sensor, Eaton Inductive Proximity Sensor, E51, Output ON (1 LED per output), 500 mA AC/DC solid state output, 2-wire AC, NO, 20-264 Vac/dc

General specifications

Product Name
Eaton E51 NEMA limit switch inductive proximity sensor
Catalog Number
E51SAL
UPC
782113344935
Product Length/Depth
2 in
Product Height
5.25 in
Product Width
2 in
Product Weight
0.3 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified

Product specifications

Contact Rating
500 mA AC/DC solid state output
Enclosure material
Die cast zinc
Contact configuration
2-wire AC, NO
Series
E51
Environmental rating
NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Maximum AC current
500 mA
Maximum DC current
500 mA
Input voltage
20-264 Vac/dc
LED indicator
Output ON (1 LED per output)
Protection
Latching short circuit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.