Download document () of 20
We make what matters work*

EB14

100A Busway, End (R or L), Accessory for 100A busway, Three- or four-wire

General specifications

Product Name
Eaton Pow-R-Flex tap box
Catalog Number
EB14
UPC
786683101578
Product Length/Depth
22 in
Product Height
39.18 in
Product Width
29 in
Product Weight
545 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
UL 857
ANSI
CSA Certified
IEEE Certified
Product Type
Accessory

Physical Attributes

Design
100 A busway
Number of wires
3, 4
Type
End (R or L)

Miscellaneous

Application
Accessory for 100 A busway

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.