Knowledge Search
Download document () of 20
Discontinued

EBA120-10

Eaton Basic rack PDU, 0U, 5-20P input, 1.92 kW max, 100-120V, 16A, 10 ft cord, Single-phase, TAA compliant, Outlets: (24) 5-20R

General specifications

Product Name
Eaton basic PDU
Catalog Number
EBA120-10
UPC
786685974804
Product Length/Depth
63.1 in
Product Height
2.09 in
Product Width
2.05 in
Product Weight
10.8 lb
Warranty
3 year
Compliances
Contact Manufacturer
TAA Compliant
Certifications
UL Listed

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Single-phase
Wattage
1.92 kW max
Amperage Rating
16A
Input voltage
100-120V
Input connection
5-20P
Outlets
(24) 5-20R
Cord length
10 ft
Frequency rating
50-60 Hz
Ethernet interface
No
Serial interface
No
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification